Installation Procedure

  1. Close all applications on the installation PC
  2. Insert the Intallation CD-ROM in the PC/DVD drive 
    Wait until the Install Wizard has completed and the Welcome window is displayed
  3. Select "Next" on the Welcome screen to continue  NOTE: It is required to have Microsoft® .NET framework verson 1.1 (or greater) already installed on your PC, see the Installation Guide for further details
  4. Review the terms of the licenses agreement, make the appropriate selection and select "Next" to continue
  5. Select "Next" to accept the default install path (recommended) or select "Change" and enter the new path
  6. Select "Next" to being the installation
  7. Select "Close" when the Install Wizard complete screen is displayed to close the installation

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.
Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2006-01-25 n/a Download this file and double click on it to install the DLL.
Veröffentlichungsdatum Version
2006-01-25 n/a
Version Description
Download this file and double click on it to install the DLL.

Wie geht das Herunterladen

  • Information Not Available

How to Install

  • See Above

Lizenzierung

  • Requires a License

Installs on: PC / Instrument

Voraussetzungen

  • Information Not Available

Supported Instruments

  • N4010A
Keine Softwareversion verfügbar
SHOW MORE