What are you looking for?
Firmware for Fast Optical Power Meter Module
This is a firmware package for optical power sensor modules and power head interface modules. Please use the module update program for installing this firmware file to your instruments
IMPORTANT: The Module Update Program is required for all module updates.
You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.
Requirements:
- PC running Windows operating system.
- To update via GPIB the PC must be fitted with a suitable interface card or adapter. Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.
Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.
The readme.htm file associated with the module update program contains:
- Notification of prerequisites
- Notification of known issues
- Detailed instructions for use
Be sure to study this file before attempting to use the module update software.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2004-10-01 | 4.05 | Fast Power Meter Module |
| Veröffentlichungsdatum | Version |
|---|---|
| 2004-10-01 | 4.05 |
| Version Description |
|---|
| Fast Power Meter Module |
Wie geht das Herunterladen
See Above
How to Install
See Above
Lizenzierung
- Does Not Require a License
Dokumentation
Add-On Software / Utilities
Installs on: Instrument
Voraussetzungen
- Information Not Available
Supported Instruments
- 8163A 8163B