Stamping is the latest addition to the Keysight CAE Manufacturing Suite. It has been developed to efficiently support the most common sheet metal manufacturing processes in the automotive industry (line die/transfer die, progressive die, hotforming).

Being integrated in the VISUAL platform, Keysight CAE is now offering a complete AUTOMOTIVE solution in a single environment for the chain, starting with single part manufacturing (sheet metal forming, composites, casting), continuing with the assembly of these parts into (sub-) assemblies (welding, riveting, gluing,…) and final performance testing under realistic conditions (crash, durability, ergonomics,..), taking into account dimensional and cosmetic quality at each stage.

This first release of Stamping is addressing the line die process (cold forming) and supports the user through a powerful, state-of-the-art graphical interface with many intuitive functionalities to effectively setup even the most complicated processes in few minutes. The entire setup is purely done on CAD geometry (no more meshing concerns!) and requires only process related input parameters.

The defined process layout will be automatically converted to simulation data based on pre-defined templates, offering the possibility to set company standards. These templates can be easily shared with suppliers, ensuring consistent simulation results for specific parts and/or processes. Simulations are performed with the long-time industrially proven Sheet Metal Forming (PAM-STAMP) solver, to ensure the highest result quality and thus the best predictive confidence.


Wie geht das Herunterladen

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 64

Voraussetzungen

Verfügbare Downloads

Stamping 2023.5 Solver for Windows

File Size: 860.69 MB
MD5: 51ce672025bd9b707c69cfe15bdd8b71
Info:

BODY MANUFACTURING STAMP 2023.5  for Windows including Visual-Environment 2023.5 and CSM Solver 44.2.0

How to install:

Unzip BMStamp2023r5_Windows.zip in a temporary directory and execute setup.exe

BM-Stamp 2023.5 (Visual-Environment GUI 2023.5) for Windows

File Size: 3.08 GB
MD5: d9bfd472b25e1fd44866228fd329323f
Info:

BM-Stamp 2023.0 (Visual-Environment GUI 2023.5) for Windows 10 64-bit Operating Systems.

How to install:

Unzip VisualEnvGui20235_Windows.zip in a temporary directory and execute setup.exe