Keysight CAE Casting (ProCAST) is a comprehensive casting simulation platform for sand, investment, and die-casting processes. Using finite element and finite difference methods, it models filling, solidification, cooling and ejection stages, phase transformations and microstructure evolution, enabling structural integrity assessment and analysis of outcomes including porosity shrinkage, distortion, thermal stresses, and filling quality. Engineers use ProCAST to optimize gating and riser design, reduce casting defects, and improve casting quality. ProCAST helps reduce scrap, improve yield, and ensure dimensional accuracy in castings. It is widely used in automotive, aerospace, heavy and shipbuilding industries for high-performance, defect-free component production.

Simulate and optimize casting processes ensure the manufacturing of sound quality castings.

  • Support for the full casting cycle: die heating, filling, solidification, part ejection and final cooling, all within a single environment
  • Excellent scalability of the solver for fast turnaround times and capability to handle huge parts – ie Mega-casting
  • Optimize gating, risers, and cooling strategies
  • Support metallurgical modeling and structural integrity checks
Plattform wählen :

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2026-01-30 2026.0 See Release Notes
Veröffentlichungsdatum Version
2026-01-30 2026.0
Version Description
See Release Notes

Key Highlights of Keysight Casting 2026.0

  • New embedded CAD Editor
    • Shorter CAD-to-mesh time with in-software CAD repair and simplification
  • Fast & flexible HPDC gate design
    • Rapid ingate and gating system definition based on HPDC casting rules
  • Enhanced physics & solvers
    • Improved 2-phase VOF flow solver
    • New Stress2G solver with enhanced performance and accuracy
  • Improved microstructure modeling
    • New multi-phase, multi-component model for sand casting
    • Macrosegregation prediction
  • Reduced turnaround time
    • Improved solver performance and scalability
    • Optimized for multi-core Windows and Linux systems
  • Early castability & cast-crash coupling
    • Filling simulation capabilities added for early design validation & link to performance simulations
  • Enhanced result analysis & reporting
    • Improved visualization, comparison tools, and automatic reporting
  • Foundry cost & CO₂ footprint analysis
    • Unit cost, yield, scrap rate, and emissions evaluation with Excel export
  • Updated material & thermodynamics databases
    • PanEngine 2025 integration
    • Extended material and mold databases
 

 

Wie geht das Herunterladen

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Lizenzierung

  • Requires a License

Installs on: PC

Betriebssystem

  • Windows 64

Voraussetzungen

Verfügbare Downloads

ProCAST 2026.0 for Windows

File Size: 5.73 GB
MD5: a8577008f711daf00921ce029c101d7a
Info:
ProCAST 2026.0 installer for Windows 11 or 10.

How to install:
Unzip Keysight_ProCAST-2026.0_Windows.zip in a temporary directory and execute Keysight_ProCAST-2026.0_Windows_Setup.exe

Casting (ProCAST) 2025.0: an integrated software suite for the foundry industry to improve casting yield and quality.

This version includes:

  • ProCAST Solver 2025.0,
  • QuikCAST Solver 2025.0,
  • PAM-OPT 2024.0,
  • Visual-Environment 21.0,
  • ESI-Player 8.0,
  • Datalab 2023.6

Wie geht das Herunterladen

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Lizenzierung

  • Requires a License

Dokumentation

Betriebssystem

  • Windows 64

Voraussetzungen

Verfügbare Downloads

ProCAST 2025.0 for Windows

File Size: 5.73 GB
MD5: a8577008f711daf00921ce029c101d7a
Info: ProCAST 2026.0 installer for Windows 11 or 10

How to install:
Unzip Keysight_ProCAST-2026.0_Windows.zip in a temporary directory and execute Keysight_ProCAST-2026.0_Windows_Setup.exe

Casting (ProCAST) 2024.0: an integrated software suite for the foundry industry to improve casting yield and quality.

This version includes:

  • ProCAST Solver 2024.0,
  • QuikCAST Solver 2024.0,
  • PAM-OPT 2024.0,
  • Visual-Environment 2024.0,
  • ESI-Player 7.0,
  • Datalab 2023.5

Wie geht das Herunterladen

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 64

Voraussetzungen

Verfügbare Downloads

ProCAST 2024.0 for Windows

File Size: 5.18 GB
MD5: 3664f3a75221072f75f0f53f6673299e
Info:

ProCAST 2024.0 installer for Windows 11 or 10.

How to install:

Unzip ProCAST20240_Windows64.zip in a temporary directory and execute ProCASTSetup.exe

ProCAST 2024.0 for Windows

File Size: 5.18 GB
MD5: 051657ed8bfc679e3219241f3a2bdee1
Info:

ProCAST 2024.0 installer for Windows 11 or 10.

How to install:

Unzip ProCAST20240_Windows64.zip in a temporary directory and execute ProCASTSetup.exe

Casting (ProCAST) 2023.0: an integrated software suite for the foundry industry to improve casting yield and quality.

This version includes:

  • ProCAST Solver 2023.0,
  • QuikCAST Solver 2023.0,
  • PAM-OPT 2023.0,
  • Visual-Environment 2023.0
  • ESI-Player 6.0

Wie geht das Herunterladen

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 64

Voraussetzungen

Verfügbare Downloads

ProCAST 2023.0 for Windows

File Size: 4.54 GB
MD5: 088fa067b6d760fbe273714a033086e6
Info:

ProCAST 2023.0 installer for Windows 10 Version 1809 or higher.

How to install:

Unzip ProCAST20230_Windows64.zip in a temporary directory and execute ProCASTSetup.exe

SHOW MORE