MATLAB® is a well known software environment and programming language with over 1,000,000 users. MATLAB enables you to configure, control, and acquire data from U2600A series data acquisition devices. Once data is in MATLAB, you can analyze and visualize that data using interactive tools and command-line functions for data analysis tasks such as signal processing, statistical analysis, digital filtering, curve fitting, and nonlinear optimization. MATLAB is also used for generating waveforms and developing Test & Measurement applications.

MATLAB supports Keysight U2600A series data acquisition devices using MATLAB, the MATLAB Data Acquisition Toolbox, and a software adaptor available for download here. A MATLAB help file is also available for download here with instructions for getting started using MATLAB with your U2600A series devices.

Note: The Keysight U2600A Series data acquisition devices are not compatible with MATLAB versions later than R2007a and operating systems later than Windows XP.

More Information: https://www.mathworks.com/products/instrument/supported/keysight.html

 


MATLAB is a registered trademark of The MathWorks, Inc.
 

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2011-04-14 1.2.0.0 This installation enables MATLAB to be used with your U2600A series hardware.
Veröffentlichungsdatum Version
2011-04-14 1.2.0.0
Version Description
This installation enables MATLAB to be used with your U2600A series hardware.

Wie geht das Herunterladen

  • See Documentation

How to Install

  • See Documentation

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows Vista
  • Windows XP

Voraussetzungen

  • See Documentation
Keine Softwareversion verfügbar
SHOW MORE