What are you looking for?
Test Exec SL Version 7 Patches and Hotfixes
Test Exec SL Version 7 Software Updates
Patches and Hotfixes for Test Exec SL 7 Version 7
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2018-11-07 | 7.1.5 HotFix | 7.1.5 HotFix |
| Veröffentlichungsdatum | Version |
|---|---|
| 2018-11-07 | 7.1.5 HotFix |
| Version Description |
|---|
| 7.1.5 HotFix |
This TestExec SL version 7.1.5 HotFix provides enhancement and bug fix for:
1. A bug has been fixed where symbols in TestStepLocals and TestStepParms are unable to be reset by calling existing APIs from action DLL.
2. A bug has been fixed where txsl crashes when running testplan with sequence call and first UUT is disabled.
3. An enhancement has been made to decrease test time when Pos = UutPosId in testplan with high number of UUTs.
4. A bug has been fixed where Load Unload testplan a few times causing memory leak.
For full information of enhancements and bug fixes in this patch, please refer to the readme.txt file in the zip file.
Wie geht das Herunterladen
Please click on the Download button to download the zip file.
How to Install
- Copy Bin and Lib directory. Paste it to
- C:\Program Files\Agilent\TestExec SL 7.1 (32-bit)
- C:\Program Files (x86)\Agilent\TestExec SL 7.1 (64-bit)
- Merge and replace all the files and folders.
- Note: Please backup existing files before replace.
Lizenzierung
- Does Not Require a License
Installs on: PC
Betriebssystem
- Windows 7
Voraussetzungen
- This hotfix only works in Windows 7.
- This hotfix is ONLY applicable to TestExec SL 7.1.5 version. If the current installed version is NOT TxSL 7.1.5, please install TxSL 7.1.5 Patch before applying this hotfix.
Supported Instruments
- TS-5040, TS-5020, TS-8989, TS-5400 PXI, TS-8900
Test Exec SL Version 7.1.4 patch contains patches and enhancements
Wie geht das Herunterladen
Click on the file link to download
How to Install
Unzip and run the TxSL_7.1.4_Patch.exe file
Lizenzierung
- Does Not Require a License
Installs on: PC
Betriebssystem
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Voraussetzungen
This version of TestExec SL 7.1.4 requires version 7.1.1 to be installed in the system.
Supported Instruments
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI, TS-8989
This TestExec SL version 7.1.3 includes enhancements. For a full list of enhancements, please refer to readme - TxSL 7.1.3.txt file.
Wie geht das Herunterladen
How to Install
Lizenzierung
- Does Not Require a License
Installs on: PC
Betriebssystem
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
- Windows XP
Voraussetzungen
Supported Instruments
- TS-5040, TS-5020, TS-5400, TS-8900, TS-5400 PXI
This version of Test Exec SL encompasses further enhancements and bugfixes for version 7.1
Wie geht das Herunterladen
Click on the file link to download.
How to Install
Unzip and run the SETUP.EXE file.
Lizenzierung
- Does Not Require a License
Add-On Software / Utilities
Installs on: PC
Betriebssystem
- Windows 7
- Windows XP SP3
- Windows XP SP2
- Windows XP
Voraussetzungen
This version of patch requires Test Exec SL 7.1 installed in the system.
Supported Instruments
- Not Applicable
Wie geht das Herunterladen
- Click on download button.
How to Install
- Unzip the downloaded file and run setup.exe file
Lizenzierung
- Does Not Require a License
Installs on: PC
Betriebssystem
- Windows XP
- Windows XP SP2
Voraussetzungen
- TestExec SL 7
Supported Instruments
- Not Applicable