What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Microsoft Visual C++ 2008 CRT Dependency Package for SigTest
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2024-03-28 | 9.0.30729.9635 | This package provides the required VC++ 2008 runtime components (including msvcr90.dll) needed for USB3 SigTest 4.0.23.2 software to run on oscilloscopes or PCs that have been newly reimaged or reformatted to Windows 11. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2024-03-28 | 9.0.30729.9635 |
| Version Description |
|---|
| This package provides the required VC++ 2008 runtime components (including msvcr90.dll) needed for USB3 SigTest 4.0.23.2 software to run on oscilloscopes or PCs that have been newly reimaged or reformatted to Windows 11. |
When to Update
- Install these files when USB3 SigTest 4.0.23.2 fails to run because of missing VC++ 2008 CRT DLLs. This can occur after reformatting to Windows 11.
Wie geht das Herunterladen
Click the "Download" button and save the zip file to the C:\Windows\WinSxS\ folder on the Infiniium oscilloscope or PC that will be running the USB3 SigTest 4.0.23.2 software.
How to Install
- Extract the ZIP file contents so that the .dll files are in the folder:
C:\Windows\WinSxS\x86_microsoft.vc90.crt_1fc8b3b9a1e18e3b_9.0.30729.9635_none_508ff82ebcbafee0
Lizenzierung
- Does Not Require a License
Installs on: PC / Instrument
Betriebssystem
- Windows 11
Voraussetzungen
- Information Not Available
Supported Instruments
- Infiniium Real-Time Oscilloscopes running the USB3 SigTest 4.0.23.2 software
- PCs running D9010BSEO Infiniium Offline and the USB3 SigTest 4.0.23.2 software
Keine Softwareversion verfügbar
SHOW MORE