17.3 includes the following features:

  • Peer To Peer (P2P) Streaming support. P2P Streaming allows data transfer between two PXI modules without the data going through the host controller. This minimizes the data transfer latency. Keysight internal use only, not documented.
  • Soft Front Panel (SFP) changes for IVI.NET drivers. Keysight internal use only, not documented.
  • Other improvements and defects corrected as necessary.

Wie geht das Herunterladen

  • Click the download link and save the installer.

How to Install

  • Run the downloaded installer.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 10
  • Windows 8/8.1
  • Windows 7 SP1
  • Windows Server 2012 (64-bit only)
  • Windows Server 2008 R2 SP1 (64-bit only)

Voraussetzungen

  • No specific prerequisites

Supported Instruments

  • All instruments.