What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Graphical User Interface for W2642A DisplayPort Aux Channel Controller (Version 01.40)
To install the software on a PC:
- Click the download link, and select "open". After the installation process auto-starts, follow the on-screen installation instructions.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2009-04-06 | 01.40 | This graphical user interface (GUI) controls the W2642A DisplayPort Aux Channel Controller from a PC via a LAN connection. It lets you check the operation of a DisplayPort source or sink over the AUX channel. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2009-04-06 | 01.40 |
| Version Description |
|---|
| This graphical user interface (GUI) controls the W2642A DisplayPort Aux Channel Controller from a PC via a LAN connection. It lets you check the operation of a DisplayPort source or sink over the AUX channel. |
Wie geht das Herunterladen
- Information Not Available
How to Install
- See Above
Lizenzierung
- Does Not Require a License
Keine Softwareversion verfügbar
SHOW MORE