What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E6966B IMS-SIP Network Emulator Software
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2016-12-09 | 10.5 | Enhanced Voice Services (EVS) codec added to IMS Client. Server includes Partial XML Configuration Access Protocol (XCAP) for provisioning supplementary services, virtual loopback client and UXM integration of VoLTE Dedicated Bearer setup/creation. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2016-12-09 | 10.5 |
| Version Description |
|---|
| Enhanced Voice Services (EVS) codec added to IMS Client. Server includes Partial XML Configuration Access Protocol (XCAP) for provisioning supplementary services, virtual loopback client and UXM integration of VoLTE Dedicated Bearer setup/creation. |
Wie geht das Herunterladen
• Click on the Download button
• Select the file you wish to download
• Files will be extracted to your hard drive
How to Install
1. Close any applications currently running.
2. Open the Installer self-extracting zip file. (The default extract location is C:\Temp.)
3. Navigate to the folder where the zip content was extracted in step 2.
a. This folder contains a version-specific directory for the application:
(For example: C:\Temp\E6966B IMS-SIP Server V10.5 Installer)
b. Navigate into the version-specific directory and run the executable:
E6966B-1FP_Setup.exe
4. Your system may be prompted to reboot
Lizenzierung
- Requires a License
Installs on: PC
Betriebssystem
- Windows 7
Voraussetzungen
See Installation Guide
Supported Instruments
- UXM (E7515A), E6621A, 8960 (E5515C/E)
Ähnliche Links
Keine Softwareversion verfügbar
SHOW MORE