What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Automated NFC Test Software
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2021-09-08 | 1.30.1.0 | Lets you perform automated NFC physical layer testing with fast throughput. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2021-09-08 | 1.30.1.0 |
| Version Description |
|---|
| Lets you perform automated NFC physical layer testing with fast throughput. |
Wie geht das Herunterladen
Click the download button and save the file to a temporary directory on your PC.
How to Install
This software can be installed on a PC (running Windows 7) that is remotely connected to the required equipment.
To install the software on a PC:
- Click the download link to save the file to the PC.
-
Execute the file on the PC, and follow the on-screen instructions.
Lizenzierung
- Does Not Require a License
Dokumentation
Installs on: PC
Betriebssystem
- Windows 7 64-bit
Voraussetzungen
Keysight I/O Libraries Suite version 17.2 or greater.
Supported Instruments
- InfiniiVision 3000T X-Series oscilloscopes with the D3000NFCA license, InfiniiVision 4000 X-Series oscilloscopes with the D4000NFCA license, M924xA Series oscilloscopes with the M9240NFCB license
Keine Softwareversion verfügbar
SHOW MORE