What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Power Meter Power Sensor Special Options
This page lists the special (customized) options for Keysight power meters and sensors, along with their corresponding product notes (specifications). If these special options do not meet your requirements, please get in touch with your local Keysight sales team for further information.
Special Options
| Thermistor Mounts | Description | Product Note |
|---|---|---|
| 478A-H09 | Frequency range 10 MHz to 10 GHz, with 900 MHz to 1300 MHz data in 50 MHz steps | Yes |
| 478A-H13 |
Frequency range 100 kHz to 1 GHz, max SWR 1.8 to 300 kHz, 1.3 to 1 GHz, std lab cal at 13 frequencies |
Yes |
| 478A-H55 | Frequency range 1 MHz to 1 GHz, max SWR 1.3 |
Yes |
| 478A-H63 | Frequency range 100 kHz to 1 GHz, max SWR 1.8 to 300 kHz, 1.3 to 1 GHz | Yes |
| 478A-H72 | Frequency range 1 MHz to 1 GHz, max SWR 1.2 | Yes |
| 478A-H73 | Frequency range 1 MHz to 100 MHz, max SWR 1.1 except 1.05 at 50 MHz | Yes |
| 478A-H75 | Frequency range 1 MHz to 1 GHz, max SWR 1.3 except 1.05 at 50 MHz | Yes |
| 478A-H76 | Frequency range 1 MHz to 1 GHz, max SWR 1.3 except 1.05 at 50 MHz. Std lab cal at 50 MHz | Yes |
| 478A-H83 | Frequency range 1 MHz to 1 GHz, SWR 1.05 at 50 MHz. Std lab cal 1, 3, 10, 30, 50, 100, 300, 1000 MHz | Yes |
| 478A-H93 | Frequency range 1 MHz to 1 GHz, max SWR 1.3 except 1.05 at 50 MHz. Std lab cal at 50 MHz and 100 MHz | Yes |
| 8478B-H01 | VSWR at or less than 1.05 at 50 MHz | Yes |
| 8478B-H27 | Standards lab cal at 9 MHz | Yes |
| 8478B-H43 | "Best effort" for improved VSWR, flatness, and cal factor characteristics | Yes |
| 8478B-H48 | Improved VSWR equal to 1.2:1 from 1 to 12 GHz; 1.34:1 from 12 to 18 GHz |
Yes |
| 8478B-H84 | Std lab cal at specified frequencies | Yes |
| E-Series Sensors | Description | Product Note |
| E4413A-H33 | Specified performance for 50 MHz to 33 GHz | Yes |
| E9300A-H25 | Power level -50 to +30 dBm (APC 3.5(m) connector) | Yes |
| E9300B-H01 | Average Power Sensor, 10 MHz to 18 GHz, -30 to +46.1 dBm | Yes |
| E9301B-H01 | Average input power to 100 watts (+50 dBm) to 4.2 GHz only | Yes |
| E9304A-H18 | Frequency range 9 kHz to 18 GHz, -60 to +20 dBm | Yes |
| E9304A-H19 | Frequency range 9 kHz to 18 GHz, -50 to +30 dBm | Yes |
| E9304A-H20 | Frequency range 9 kHz to 18 GHz, -60 to +20 dBm, APC 3.5mm | Yes |
| E9304A-H84 | Average Power, 9 kHz to 18 GHz, -60 to +20dBm, N-type, std lab cal at specified frequencies | Yes |
| EPM Series Meters | Description | Product Note |
| N1914B-H50 | EPM Series Power Meter, dual channel, 50 MHz/1mW reference port calibrated by Standards Lab | Yes |
| P-Series Meters | Description | Product Note |
| N1911A-H01 | Include video output | |
| N1912A-H01 | Include video output | |
| P-Series Sensors | Description | Product Note |
| N1921A Option C35 | Frequency range 50 MHz to 18.5 GHz ( 3.5 mm male input connector) | Yes |
| N8480 Series | Description | Product Note |
| N8481A-H02 | DC Coupled Sensor 10 MHz to 18 GHz, -35 to +20 dBm | Yes |
| N8481A-H84 | Average Power, 10 MHz to 18 GHz with 1 GHz steps, -35 to +20 dBm, N-Type, STD lab cal | Yes |
| N8481B-H84 | Average Power, 10 MHz to 18 GHz, 0 to +44 dBm, N-type, Std lab cal at specified frequencies | Yes |
| N8481H-H84 | Average Power, 10 MHz to 18 GHz, -10 to 35 dBm, N-type, Std lab cal at specified frequencies | Yes |
| N8482A-H02 | DC Coupled Sensor 100 kHz to 6 GHz, -35 to +20 dBm | |
| N8482A-H84 | Average Power, 100 kHz to 6 GHz, -35 to +20 dBm, N-type, standard lab calibration |
Yes |
| N8482B-E01 | Power Sensor bundled solution |
Yes |
| N8482B-H84 | Average Power, 10 kHz to 4.2 GHz, 0 to +44 dBm, N-type, Std lab cal at specified frequencies | Yes |
| N8482H-H84 | Average Power, 100 kHz to 4.2 GHz, -10 to 35 dBm, N-type, Std lab cal at specified frequencies | Yes |
| N8485A-H02 | A DC-coupled power sensor that allows excellent low-frequency coverage, including a DC signal |
Yes |
| N8485A-H84 | Average Power, 10 MHz to 26.5 GHz, -35 to +20 dBm, 3.5mm (male), Std lab cal at specified frequencies |
Yes |
| N8487A-H02 | DC-coupled power sensor that allows excellent low-frequency coverage, including DC signal | Yes |
| N8487A-H84 | Average Power, 50 MHz to 50 GHz, -30 to 20 dBm, 2.4mm (male), Standard lab calibration | Yes |
| U2000 Series | Description | Product Note |
| U2001A-H03 | USB Power Sensor, 3 MHz to 6 GHz | Yes |
| U2001A-H16 | USB Power Sensor, 10 MHz to 6 GHz with 1 kOhm external trigger impedance | Yes |
| U2002A-H26 | USB Power Sensor, 10 MHz to 26.5 GHz | Yes |
| U2020 Series | Description | Product Note |
| U2022XA-H50 | USB Wideband Power Sensor (50MHz - 50GHz) | Yes |
| U8480 Series | Description | Product Note |
| U8481A-H86 | DC to 18GHz with improved specification of calibration factor/linearity | Yes |
| 8480 Series | Description | Product Note |
| 8481D-H51 | Guaranteed max SWR less than or equal to 1.2 from 18 to 18.5 GHz | |
| 8481D-H84 | Std lab cal at specified frequencies | Yes |
| 8485D-H84 | Std lab cal at specified frequencies | Yes |
| 8487D-H84 | Std lab cal at specified frequencies | Yes |
| Waveguides | Description | Product Note |
| E8486A-201 | E-band power sensor, 54 to 95 GHz, -60 to +20 dBm | Yes |
| V8486A-H01 | Frequency range calibration to 78 GHz | |
| V8486A-H02 | V-band power sensor, 50 to 75 GHz, -60 to +20 dBm | Yes |
| Cables / Adaptor | Description | Product Note |
| E9288AZ-K01 | Power meter test adapter for EPM-P | Yes |
| Range Calibrator | Description | Product Note |
| 11683AZ-K01, K02 | Field upgrade of a standard 11683A range calibrator to 11683AZ-H01 | Yes |