What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E3634A Standard Shipped Components

A standard Keysight E3634A DC Power Supply ships with the following items:
- (1) E3633A 200W Single Output, dual range 0-8V, 20A; 0-20V, 10A w/GPIB
- (1) AC Power Cord
- (1) User's Guide - E3633A and E3634A DC Power Supplies (E3634-90001)
- (1) Service Guide - E3633A and E3634A DC Power Supplies (E3634-90010)
- (1) Translated Manuals: German, French, Italian, Spanish, Japanese, Korean, Traditional Chinese, and Simplified Chinese on CD ROM (5964-8251)
Options you can order to be included:
- #1CM - Rack Mount Kit (5063-9243)*
- #0L2 Extra set of manuals
- #0E3 230 Vac ± 10% Change input voltage to 230V
- #0E9 100 Vac ± 10% Change input voltage to 100V
- #PCUSB – 82357A USB/GPIB Interface for PC connection
*To rackmount two E3633As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9214).
Other accessories you can order:
- Program the E3634A using the USB port on your computer with Keysight's 82357A USB to GPIB converter
- Add a IEEE-488 interface to your PCI-based computer 82350B PCI High-Performance GPIB Interface Card for Windows
- Free IntuiLink for Basic DC Power Supplies can be downloaded IntuiLink for Basic DC Power Supplies, Version 1.0
- Program the E3634A using the LAN port on your computer with Keysight's E5810A LAN to GPIB Gateway
- High quality 1 meter GPIB cable 10833A GPIB Cable
- High quality 2 meter GPIB cable 10833B GPIB Cable
- RS-232 cable 9 pin (f) to 9 pin (f) 2.5 meter cable, plus 9 pin (m) to 25 pin (f) adapter
- RS-232 adapter kit with four adapters; 9 pin (m) to 25 pin (m) for PC or printer, 9 pin (m) to 25 pin (f) for PC or printer, 9 pin (m) to 25 pin (m) for modem, 9 pin (m) to 9 pin (m) for modem 34399A RS-232 adapter kit 34398A RS-232 Cable
Associated Products:
- Create 14-types of waveforms including pulse from the front panel 33220A, 20MHz Function/Arbitary Waveform Generator
- Make dcV, acV, Ohm, and many other measurements quickly and accurately 34401A Digital Multimeter, 6.5 Digit
- Make frequency measurements, time interval, and pulse measurements 53131A Universal Counter, 10 digit/sec, 500 ps
- View analog and digital signals simultaneously 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope
- Connect and control instruments with Visual Studio W1130A Keysight T&M Programmers Toolkit for Visual Studio.NET