What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
33250A Standard Shipped Components
A standard Keysight 33250A Function/Arbitrary Waveform Generator ships with the following items:

- (1) 33250A Function/Arbitrary Waveform Generator, 80 MHz
- (1) Power Cord
- (1) Manual Set (User's Guide, Service Guide, Programming Reference Card)
- (1) Intuilink CD Software
- (1) Cable, RS-232, 9 pin
- (1) Certificate of Calibration
Options you can order to be included:
- #0B0 - Remove Manual Set
- #1CM - Rack Mount Kit (5063-1407)
- #AB0 - Traditional Chinese User´s Guide (33250-90407)
- #AB1 - Korean User's Guide (33250-90406)
- #AB2 - Simplified Chinese User´s Guide (33250-90408)
- #ABD - German User's Guide (33250-90401)
- #ABF - French User's Guide (33250-90402)
- #ABJ - JapaneseUser's Guide (33250-90403)
- #PCUSB - 82357A USB/GPIB Interface for PC connection
Other accessories you can order:
- Include a Cordura pouch that fits on top of the 33250A , use it to hold manuals and cables 34161A Accessory Pouch
- Program the 33250A using the USB port on your computer with Keysight´s 82357A USB to GPIB Converter
- Add a IEEE-488 interface to your PCI based computer 82350B PCI High-Performance GPIB Interface Card for Windows
- Program your 33250A with the LAN port on your PC with Keysight´s E5810A LAN / GPIB Gateway E5810A LAN to GPIB Gateway
- Rackmount *and filler panel to mount a single 33250A on left or right side. 34190A Rackmount Kit
- A heavy duty hard carrying (and shipping) case to protect your 33250A 34131A Transit Case
- Convert a high-impedance device like a oscilloscope to a 50 Ohm load. 0960-0301 50 Ohm feed thru
- Convert a high-impedance device like a oscilloscope to a 75 Ohm load. 11094-87601 75 Ohm feed thru
- Convert a high-impedance device like a oscilloscope to a 600 Ohm load. 11095-87601 600 Ohm feed thru
- BNC cable connects to 33250A output. 10502A BNC(m) to BNC(m) 9 in (23 cm) cable
- BNC cable connects to 33250A output. 10503A BNC(m) to BNC(m) 48 in (122 cm) cable
- GPIB cable connects 33250A to other instruments or a computer. 10833B GPIB cable 2 meter
* To rackmount two 33250As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9212)
Associated Products:
- 34401A Digital Multimeters, 6.5 digits - Make dcV, acV, Ohm, and many other measurements quickly and accurately 34401A Digital Multimeter, 6.5 Digit
- 53131A Frequency Counter, 10 digit - Make frequency measurements, time interval, and pulse measurements 53131A Universal Counter, 10 digit/sec, 500 ps
- 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope
- W1140A Keysight T&M Programmers Toolkit - Connect and controlling instruments from Visual Studio .NET W1140A Keysight T&M Programmers Toolkit
- W1140A-VEE Keysight VEE Pro - Program instruments quickly with Keysight VEE graphical programming environment W1140A-VEE Keysight VEE Pro