Solution Briefs
Energy storage systems are central to modern grids, microgrids, and renewable integration, powering everything from utility-scale installations to commercial facilities. At the heart of these systems are large battery packs that must perform reliably under diverse and demanding operating conditions. Validating their performance is essential to ensure efficiency, safety, and long-term reliability.
Traditional validation methods rely on physical batteries, which present significant challenges. Large packs are costly to acquire and maintain, and each charge/discharge cycle can take hours or days. Physical testing also introduces safety risks, including fire or chemical hazards, and makes it difficult to explore a wide range of conditions such as different state of charge (SoC), temperatures, or fault scenarios. Moving, storing, and handling large packs requires extensive infrastructure, further slowing down development.
Keysight’s high-power ATE system power supplies provide a dedicated platform for battery emulation that eliminates these barriers. Acting as programmable, regenerative, bidirectional power sources, they enable engineers to replace physical packs with precise, repeatable, and safe emulation of real battery behavior. Combined with automation software, the solution creates a complete test environment for chargers, inverters, and full energy storage systems.
Key capabilities of the Keysight solution include:
The result is a faster, safer, and more accurate validation workflow. Engineers gain the ability to explore a wide range of conditions without the risks and delays of handling physical batteries. Utilities and energy innovators can accelerate time-to-market, reduce operating costs, and ensure reliable deployment of energy storage systems with confidence.
Können wir Ihnen behilflich sein?