Solution Briefs
Server power supply units (PSUs) are the backbone of modern data centers, ensuring reliable delivery of power to critical IT equipment. They must perform flawlessly under demanding conditions—absorbing input fluctuations, managing sudden load transients, and maintaining voltage regulation with high efficiency. Failure or instability at the PSU level can compromise uptime, increase operational costs, and erode confidence in system resilience.
Validating PSU performance under these conditions in a live data center is impractical and risky. Traditional approaches that rely on mains sources and physical server racks expose facilities to safety hazards, high energy costs, and inconsistent test conditions. They also limit repeatability and flexibility, requiring excessive reconfiguration between tests and generating waste heat that strains cooling systems.
Keysight addresses these challenges with a PSU validation platform that combines high-power regenerative supplies, regenerative electronic loads, and automation software into a unified solution. This approach enables engineers to accurately simulate both rectifier DC inputs and dynamic server load outputs in a controlled lab environment—without relying on live production hardware.
Key capabilities of the Keysight solution include:
The result is a repeatable, energy-efficient, and scalable PSU validation workflow. Engineers can test faster with fewer instruments, reduce operational costs through regeneration, and gain greater confidence in PSU stability, hold-up, and efficiency across a range of test requirements. Keysight’s high-density, automation-ready platform scales from individual PSU testing to full rack-level validation, delivering unmatched coverage for next-generation data center requirements.
Können wir Ihnen behilflich sein?