Power Analyzer Catalog

Kataloge

Keysight power analyzers are now offered in two capability classes across device current analyzer and DC power analyzer units. They measure power, energy consumption, efficiency, and quality across a wide range of devices. Device current analyzers include the CX3-class, ideal for evaluating or troubleshooting semiconductors or power delivery networks. DC power analyzers include the NP2-class, designed for applications when multiple power channels and measurements need to be made simultaneously. Understanding which analyzer capabilities suit your application needs can help you choose the best solution for design, debug, compliance, or optimization.
 

Explore the power analyzer families:

  • Device Current Analyzers come in one class, the CX3-class, and include the CX3300A Series. They provide high-precision measurements of dynamic current and voltage waveforms and transient behavior. Our device current analyzers offer 14- and 16-bit ADC resolution to accurately measure ultra-low currents, making them ideal for power delivery network characterization in power-sensitive applications such as IoT, medical, automotive, and mobile devices. Deep memory enables repetitive voltage and current waveform capture, and high-resolution analysis over extended durations. Fast sample rates of 1 GSa/s enable precision measurement of fast waveforms with wide dynamic range, beyond a conventional oscilloscope, and waveform analytics with accelerated machine learning detects anomalies faster, providing deep insights into complex power system behavior.

  • DC Power Analyzers come in one class, the NP2-class, and include the N6705C and N6715C. They are highly integrated instruments that provide valuable power insights in minutes by combining up to four high-level DC power supplies or electronic loads plus a digital multimeter (DMM), oscilloscope, arbitrary waveform generator (AWG), and data logger into a single instrument. Each DC power or load module can be individually set to turn on or off with a delay to test ICs or boards with multiple power rails. Additionally, four-wire sensing on each output ensures accurate measurements by compensating for voltage drops in power leads during high current draw from your device under test. Perform sourcing and measurement functions right from the front panel with a large, easy-to-use interface. Our DC power analyzers are ideal for evaluating battery performance and lifespan, testing LED lighting efficiency, characterizing the output of DC power supplies for stability and ripple, optimizing DC-DC converter designs, and even ensuring the reliability and performance of DC power systems in critical aerospace and defense systems.
     

Software and accessories extend capability across all power analyzer types and are tailored for waveform analysis, battery test and emulation, power control and analysis, and lab automation. Pair your power analyzer with the sensors, adapters, and rack-mount kits needed to optimize your lab environment for your application.
 

Keysight Support Services can reduce your learning curve, enhance your uptime, ensure the accuracy of your testing equipment, and provide the expertise you require, precisely when and where you need it. Maximize your instrument uptime, quickly optimize your test measurements, and get the answers you need at our fastest available times. KeysightCare curated support plans bundle critical services with prioritized response and turnaround times. High-performance instruments include one year of KeysightCare Assured.
 

Overall, the Power Analyzers Catalog serves as a guide to selecting the right device current analyzer or DC power analyzer for applications ranging from power-sensitive applications such as IoT, medical, automotive, and mobile devices to critical aerospace and defense systems.