How to Perform Power Sequencing

 Bench Power Supply
+ Bench Power Supply

Sequencing using multiple independent power outputs

Devices such as microprocessors, field programmable gate arrays, and complex circuits require proper power up and down sequencing to ensure proper functionality, longevity, and safety. Most devices require multiple bias or rail voltages to resolve power up and down sequencing issues. Engineers working on devices with specific timing requirements must use a power supply with power sequencing to allow for a gradual and controlled start-up, reducing the risk of sudden voltage changes.

Power sequencing helps to avoid accidental damage to the device by automatically setting voltage outputs and delays according to a pre-scripted pattern. For a bench power supply with three DC outputs, test engineers can set the independent and isolated DC outputs with the correct voltage and current limit. Next, set the delays for each channel to represent how long the unit waits to turn on after starting the sequence. Do the same for the power-down sequence by reversing the order.

Power sequencing test solution

Performing power sequencing requires a bench power supply with a minimum of three DC outputs and built-in voltage sequencing capabilities. The Keysight E36312A and E36313A triple-output bench power supplies with built-in voltage sequencing capabilities provide precise control over power-up and power-down sequences. The bench power supply enables you to create a single DC output sequence on one channel or group, up to three DC outputs. The solution has advanced features such as data logging, output sequencing, list mode, and output coupling.

See demo of power sequencing

Explore products in our power sequencing solution

Related use cases

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?