How to Emulate Realistic RF Phase Noise

Expert Vector Signal Generator
+ Expert Vector Signal Generator

Validate Systems Under Realistic Phase Noise

Modern RF systems rely on oscillators and PLL-based frequency synthesizers whose phase noise and jitter characteristics can have a direct impact on critical performance metrics such as error vector magnitude (EVM), bit error rate (BER), and receiver sensitivity. Because these impairments are often broadband, stochastic, and highly dependent on synthesizer behavior, conventional test methods based on clean carriers or simple sinusoidal FM and PM do not accurately reflect real operating conditions. This can limit an engineer’s ability to evaluate true system robustness, uncover sensitivity to timing impairments, or predict performance under realistic worst-case scenarios.

Vector signal generators provide a more realistic and repeatable way to model these effects by generating pseudo-random, noise-like phase modulation through IQ waveform synthesis. With precise control over parameters such as spectral slope, corner frequencies, noise bandwidth, and RMS jitter, engineers can emulate the behavior of real oscillators and PLLs, inject controlled phase impairments, and assess how systems respond under degraded timing conditions. This approach supports more accurate validation of RF and digital communication performance, improves correlation to real-world behavior, and enables high-fidelity testing across development, characterization, and system verification workflows.

Realistic Phase Noise Emulation Solution

Emulating realistic RF phase noise requires engineers to generate controlled, noise-like phase impairments that closely reflect the behavior of real oscillators. This approach makes it possible to recreate shaped phase noise, broadband noise behavior, and jitter conditions that are difficult to reproduce with conventional signal sources, enabling more representative stress testing of receivers, transmitters, and complete RF systems. Keysight Expert Vector Signal Generators and Keysight Signal Source Analyzers support this workflow by using IQ modulation to synthesize arbitrary phase noise profiles through direct control of the RF carrier’s instantaneous phase. By injecting repeatable phase noise and jitter impairments, engineers can evaluate effects on modulation quality, synchronization, receiver sensitivity, and overall system robustness, helping validate design margins and improve confidence in RF system performance under demanding operating conditions.

Block Diagram of Realistic Phase Noise Emulation Solution

How to Emulate Realistic RF Phase Noise Block Diagram

Explore Realistic Phase Noise Emulation Products

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution?