PXIe

Save valuable rack space

Benchtop capabilities with fast data throughput in a compact, high-density module.

PXIe

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframes

High-density mainframe solutions enable flexible scaling and performance customization for your application needs.

Mainframes

Modules

Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.

Modules

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Showing 12 of 16

Image of  Configured E4360A SAS Mainframe with two E4362A Modules
Configured E4360A SAS Mainframe with two E4362A Modules
Model
E4368A
Adjustable slew rate
N/A
Arbitrary waveform generation
No
Maximum current per output
5 A
Maximum power
1200 W
Maximum voltage per output
130 V
Measurement accuracy
N/A
Image of  Charge-Discharge Chassis for 208 VAC 3-phase
Charge-Discharge Chassis for 208 VAC 3-phase
Model
BT2203B
Adjustable slew rate
-
Arbitrary waveform generation
-
Maximum current per output
N/A
Maximum power
875
Maximum voltage per output
6 V
Measurement accuracy
-
Image of  Charge-Discharge Chassis for 400 VAC 3-phase
Charge-Discharge Chassis for 400 VAC 3-phase
Model
BT2202A
Adjustable slew rate
-
Arbitrary waveform generation
-
Maximum current per output
N/A
Maximum power
875 W
Maximum voltage per output
6 V
Measurement accuracy
-
Image of  Modular Solar Array Simulator Mainframe, 1200W
Modular Solar Array Simulator Mainframe, 1200W
Model
E4360A
Adjustable slew rate
N/A
Arbitrary waveform generation
No
Maximum current per output
N/A
Maximum power
1200 W
Maximum voltage per output
240 V
Measurement accuracy
N/A
Image of  Configured E4360A SAS Mainframe with Custom E436xA Modules
Configured E4360A SAS Mainframe with Custom E436xA Modules
Model
E4366A
Adjustable slew rate
N/A
Arbitrary waveform generation
No
Maximum current per output
8.5 A
Maximum power
1200 W
Maximum voltage per output
130 V
Measurement accuracy
0
Image of  Configured E4360A SAS Mainframe with two E4361A Modules
Configured E4360A SAS Mainframe with two E4361A Modules
Model
E4367A
Adjustable slew rate
N/A
Arbitrary waveform generation
No
Maximum current per output
8.5 A
Maximum power
1200 W
Maximum voltage per output
65 V
Measurement accuracy
0
Image of  Low-Profile Modular Power System Mainframe, 600W, 4 Slots
Low-Profile Modular Power System Mainframe, 600W, 4 Slots
Model
N6701C
Adjustable slew rate
-
Arbitrary waveform generation
-
Maximum current per output
N/A
Maximum power
600 W
Maximum voltage per output
N/A
Measurement accuracy
-
Image of  Modular Power System 10 kW Mainframe, 400 / 480 VAC
Modular Power System 10 kW Mainframe, 400 / 480 VAC
Model
MP4304A
Adjustable slew rate
N/A
Arbitrary waveform generation
No
Maximum current per output
20 A
Maximum power
10000 W
Maximum voltage per output
160 V
Measurement accuracy
N/A
Image of  Modular Power System 6 kW Mainframe, 200/208 VAC
Modular Power System 6 kW Mainframe, 200/208 VAC
Model
MP4301A
Adjustable slew rate
N/A
Arbitrary waveform generation
No
Maximum current per output
20 A
Maximum power
6000 W
Maximum voltage per output
160 V
Measurement accuracy
N/A
Image of  Modular Power System 6kW Mainframe, 400/480 VAC
Modular Power System 6kW Mainframe, 400/480 VAC
Model
MP4302A
Adjustable slew rate
N/A
Arbitrary waveform generation
No
Maximum current per output
20 A
Maximum power
6000 W
Maximum voltage per output
160 V
Measurement accuracy
N/A
Image of  Modular Power System 10 kW Mainframe, 200 / 208 VAC
Modular Power System 10 kW Mainframe, 200 / 208 VAC
Model
MP4303A
Adjustable slew rate
N/A
Arbitrary waveform generation
No
Maximum current per output
20 A
Maximum power
10000 W
Maximum voltage per output
160 V
Measurement accuracy
N/A
Image of  Low-Profile Modular Power System Mainframe, 1200W, 4 Slots
Low-Profile Modular Power System Mainframe, 1200W, 4 Slots
Model
N6702C
Adjustable slew rate
-
Arbitrary waveform generation
-
Maximum current per output
N/A
Maximum power
1200 W
Maximum voltage per output
N/A
Measurement accuracy
-
Clear All