Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 1595

Image of  InfiniiMax Ultra Probe Amplifier, 25 GHz
InfiniiMax Ultra Probe Amplifier, 25 GHz
Model
MX0025A

Best probes for measuring signals found in the latest DDR5 and MIPI standards.

Image of  Automotive Ethernet Test Fixture
Automotive Ethernet Test Fixture
Model
AE6941A

The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.

Image of  Active Probe, 2 GHz
Active Probe, 2 GHz
Model
N2796A

Ideal for digital system design, component design/characterization, and educational research applications.

Image of  Preamplifier, 10 MHz to 4 GHz
Preamplifier, 10 MHz to 4 GHz
Model
87405B

87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.

Image of  Microwave System Amplifier, 2 GHz to 8 GHz
Microwave System Amplifier, 2 GHz to 8 GHz
Model
87415A

87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.

Image of  Hybrid Power Divider, 0.5 GHz to 26.5 GHz
Hybrid Power Divider, 0.5 GHz to 26.5 GHz
Model
87302C

87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.

Image of  Hybrid Power Divider, 1 GHz to 26.5 GHz
Hybrid Power Divider, 1 GHz to 26.5 GHz
Model
87303C

87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.

Image of  USB Preamplifier, 100 MHz to 26.5 GHz
USB Preamplifier, 100 MHz to 26.5 GHz
Model
U7227C

U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.

Image of  USB Preamplifier, 2 to 50 GHz
USB Preamplifier, 2 to 50 GHz
Model
U7227F

U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.

Image of  USB Preamplifier, 10 MHz to 4 GHz
USB Preamplifier, 10 MHz to 4 GHz
Model
U7227A

U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.

Image of  Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Model
11500A

11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.

Image of  Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Model
11500D

11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.

Clear All