Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
U3020AS26
U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It switches signals without physically changing the connections.
The Keysight U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This enables you to perform multiple tests with the same setup, eliminating frequent connects and disconnects. Automate the entire testing process to increase throughput in high-volume production environments.
8762A
Offers excellent performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
The Keysight 8762A offers excellent electrical and mechanical performance with the broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at N1810TL Coaxial Switch
87104C
Improves insertion loss repeatability and isolation, which is necessary for higher performance test systems。
The Keysight 87104C multiport switch improves insertion loss repeatability and isolation, which is necessary for higher-performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. The Keysight 87104C terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications. Low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy.
Note: Option 024 and 161 are default options unless specified otherwise.
N1812UL
Use this switch for transfer switch applications, signal path reversal, or as a calibration port.
The Keysight N1812UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
N1811TL
Ideal for drop-in, drop-out applications with compact design and unmatched flexibility of configuration.
The Keysight N1811TL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT
N1810UL
Combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
The Keysight N1810UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
N1810TL
Ideal for applications where port matching is required, with terminated 50 Ω unused port.
The Keysight N1810TL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
N7733C
The N7733C is a 1x16 switch, ideal to connect a device under test with up to 16 ports, or to measure up to 15 devices while using one port as a reference path.
The Keysight N773-C family of single-mode fiber-optic switches are an indispensable tool to automate photonic test solutions. Based on optical micro-electro-mechanic systems (MEMS) technology, those switches use tiny mirrors to guide the light to the desired output. MEMS based optical switches offer outstanding durability, repeatability, and fast switching times. Optical switches help avoid uncertainties introduced by fiber movement or by connector wear, and offer higher repeatability than manual re-connecting.
The new switch generation sports an on-board graphical user interface for easy control without software installation, accessible via GbE LAN and USB 2.0 connections. It comes in three topologies covering typical applications requiring 1x4 or 1x16 or 2x2 configurations.
The N7733C is a 1x16 switch, ideal to connect a device under test with up to 16 ports, or to measure up to 15 devices while using one port as a reference path.
U7110C
Keysight 26.5 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
The U7110C, DC to 26.5 GHz, SP10T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy. With up to 10 RF ports, it can reduce the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The U7110C provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch, which ensures that RF performance is met.
U7110B
Keysight's U7110B Multiport Electromechanical Switch, DC to 20 GHz, provides superior RF performance with higher port count for multi-port or multi-DUT testing.
The Keysight U7110B, DC to 20 GHz, SP10T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 10-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7110B terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.
U7110A
U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T multiport electromechanical switches provide superior RF performance.
The Keysight U7110A, DC to 9 GHz, SP10T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 10-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7110A terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.
U7108C
U7108C multiport electromechanical switches provides superior RF performance with higher port count for multi-port/DUT testing signal routing applications.
The Keysight U7108C, DC to 26.5 GHz, SP8T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 8-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7108C terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.