Waveguide Power Sensor

The V8486A waveguide power sensor measures average power over the frequency range 50 GHz to 75 GHz and power range -30 to +20 dBm.

prod_image
  • Measurement type

    Average/CW only

  • Connector type

    UG-385/U

  • Frequency range

    50 GHz to 75 GHz

  • Power range

    -30 to +20 dBm

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Frequency range 50 to 75 GHz
  • Accurate average power measurements over -30 to +20 dBm
  • Excellent SWR for reducing mismatch uncertainty
  • Diode power sensing element
  • 50 MHz calibration port
  • Accurate calibration and traceability to the US National Institute of Standards and Technology (NIST) millimeter-wave sensor calibration
  • Compatible with EPM (N1913/14B), EPM-P (E4416/17A) and P-Series (N1911/12A) power meters, plus the discontinued N1913/14A, E441xA/B, 43xA/B, E1416A VXI and 70100A power meters

Note: The V8486A option H02 is not compatible with E441xA/B, 43xA/B, E1416A, or 70100A power meters.