XN4-class USB Vector Network Analyzer, 9 kHz Minimum frequency, 4.5 GHz Maximum frequency

Compact, faceless, USB vector network analyzer (VNA). Flexible four or six port VNA which dramatically reduces your size of test. Up to 4.5 GHz.

prod_image
  • Maximum frequency

    4.5 GHz

  • Number of built-in ports

    4, 6

  • Maximum output power

    10 dBm

  • Maximum number of sources

    2

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • The flexible, high-performance, compact VNA provides a frequency range of 9 kHz to 4.5 GHz.
  • An optional second source is available on four-port models (Option 402).
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test.
  • It features the same intuitive GUI as Keysight’s high-performance PNAs.
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules

What's included:

  • quick-start guide
  • USB 3.0 cable assembly
  • power supply, external AC-DC adapter
  • power cord
  • calibration certificate