Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test + Security
-
Network Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
No product matches found - System Exception
- Home
- Products and Services
- ...
- PNA Network Analyzers
- PNA-X Network Analyzers
- N5249B PNA-X Microwave Network Analyzer, 900 Hz / 10 MHz to 8.5 GHz
N5249B PNA-X Microwave Network Analyzer, 900 Hz / 10 MHz to 8.5 GHz
10 MHz to 8.5 GHz, 2 and 4 ports, one or two sources.
Configuration
CancelSold by: Keysight Online Sales
10 MHz to 8.5 GHz, 2 and 4 ports, one or two sources.
Highlights
Reach for Unrivaled Excellence
More than just a vector network analyzer, the PNA-X is the world’s most integrated and flexible microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. The hardware includes two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a set of switches and RF access points. These hardware features provide a powerful core for a broad range of linear and nonlinear measurements, all with a single set of connections to your device under test.
- Simplify your test system by replacing an entire rack of equipment with one PNA-X network analyzer.
- Reduce test time with the widest range of single-connection measurement applications.
- Accurately test linear and nonlinear device characterization using advanced error correction.
- Choose from the industry's widest range of measurement applications for speed, accuracy, and ease of use in advanced RF test.
- Accelerate insight into component behavior using a multitouch display and intuitive user.
Extend the Capabilities of Your Product
Want help or have questions?