Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
CX1203A Coaxial Termination
no image available
Start measuring quickly with the included accessories and 50 Ω built-in series resistor
Starting from
Start measuring quickly with the included accessories and 50 Ω built-in series resistor.
Highlights
- Furnished accessory for CX1101A and CX1102A
- Wideband dynamic current measurement from 40 nA to 1 A
- SMA type coaxial connector
- The – (minus) terminal is connected to the circuit common by a 10 MΩ resistor
- Input series resistance switch: 0 Ω or 50 Ω
- Cables and plugs are included for quick start of measurements
The CX1203A sensor head is furnished with the CX1101A and CX1102A current sensors. It provides an SMA connector for ammeter + and – terminals of a CX3300 analog channel through a current sensor. It also provides built-in series 0 Ω and 50 Ω and the switch. The – (minus) terminal is connected to the circuit common by a 10 MΩ resistor. The following accessories are included so that you can start the wideband current waveform measurements quickly.
- SMA plug to open cable, 50 Ω, 100 mm
- MHF jack straight connector for surface mount, 50 Ω, Ø 2 mm
- SMA plug to MHF plug cable, 50 Ω, 100 mm
- MHF plug short cable, 50 Ω, 21 mm
- MHF pulling tool
Extend the Capabilities of Your Product
Want help or have questions?