Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
The AE6000T Automotive Ethernet Transmit Compliance Solution provides a fast and easy way to verify and debug your automotive Ethernet technology designs.
Measurement type
Transmit (Tx)
Technology
Automotive Ethernet
Data rate
10 Mb/s - 10 Gb/s
Find out what's included and explore available upgrade options from Keysight.
AE6900T is now AE6000T the functionality is the same, with just a different top level model number.
The Keysight AE6000T Automotive Ethernet Conformance Application Software for the Keysight Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your automotive technology designs.
Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. The automotive Ethernet standard enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.
Unlike CAN, LIN, the automotive Ethernet standard demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The AE6000T Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.
Several key standards are governing the automotive Ethernet platform. Keysight offers an intuitive test platform that enables you to validate these standards using different data rates and standards. Accessing your device under test (DUT) is simple when using the Keysight automotive Ethernet fixture board and available adapter boards to Molex Mini-50, MATEnet, or HMTD.
Standards supported
Key features
Ordering information
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.