no image available

no image available

Novus ONE PLUS 10GE / 1GE / 100M Fixed Chassis, 4-Port, SFP+ / 10GBASE-T

The Keysight Novus ONE PLUS 10GE / 1GE fixed chassis features a dual-PHY configuration with four ports for SFP+ and 10GBASE-T RJ45 interfaces and support for 10GE, 1GE, and 100M speeds.

prod_image
  • Form factor

    Appliance

  • Interface speed modes

    10GE, 1GE, 100 MbE

  • Interface

    SFP+

  • Ports

    4

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The Keysight Novus ONE PLUS fixed chassis enables you to meet high-density test requirements with full-featured dual PHY (RJ45 and SFP+) and three-speed or five-speed capabilities. It supports testing across multiple chassis using Keysight STAR and metronome synchronization. Use it to do the following:

  • Test networks and devices cost-effectively with a high-density portable appliance.
  • Optimize lab space and power use with a compact form factor and reduced power requirements.
  • Enable broad test functions across Layers 2 to 7 with a unified architecture that supports the Keysight IxNetwork, IxExplorer, and IxLoad applications.
  • Validate enterprise and service provider environments with an appliance that is purpose-built to test high-performance, low-latency devices.
  • Validate automotive and industrial Internet of Things networks.
  • Test with a platform that is TSN-capable and includes a time synchronization underlay.