Dual 1x2 SPDT Terminated Microwave Switch Module for 34980A

Route signals up to 26.5 GHz through two independent SPDT 1x2 terminated switches.

prod_image
  • Filter

    75Ω

  • VSWR

    <1.15, <1.30,<1.6

  • Channels/Crosspoints

    4

  • Maximum Inputs/Outputs (V, I)

    7V

  • Speed or Frequency

    26.5 GHz

  • Frequency

    18.1 GHz - 26.5 GHz, 26.5 GHz - 50 GHz

  • Inputs/Outputs

    0 - 50 Volts

  • Platform

    34980A

  • Terminals/Connectors/Cables

    Standard 50 ohm SMA cables and adapters 8710-2576 SMA Externder. Option 001 supports 2 of any of the following switches: N1810UL, N1810TL, N1811TL, N1812UL

  • Number of channels

    4

  • Insertion Loss Choice

    <0.42 dB at 4 GHz, <0.69 dB at 20 GHz, <0.8 dB at 26.5 GHz

  • Module type

    Terminated Microwave Switch

  • Isolation

    >60 dB

  • Speed

    N/A

  • Frequency

    2.65 GHz

  • Mainframe Compatibility

    34980A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34946A  Dual 1x2 SPDT Terminated Microwave Switch Module for 34980A
34946A Dual 1x2 SPDT Terminated Microwave Switch Module for 34980A

Model:

34946A

QTY

Options

1

Dual 1x2 SPDT Terminated Microwave Switch Module for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Mount your own N1810 switches or drive 2 N1810 external to the module

Highlights

  • Two SPDT terminated switches
  • 4 GHz , 20 GHz or 26.6 GHz options
  • High isolation, low VSWR
  • Up to 50W switching
  • SMA connectors
  • External switch mounting option

The Keysight 34946A microwave switch for the 34980A Multifunction Switch/Measure Unit offers bi-directional switching for test signals from DC to 26.5 GHz. These switches provide excellent insertion loss, isolation, and VSWR specification. The microwave switches are configured as two independent 1x2 (SPDT) terminated switches on a single module. For general-purpose microwave switching applications, the module can be used to switch separate signal sources for a multi-band receiver/transmitter testing application.

Frequently Asked Questions