What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N6061A Wireshark Dissector
The N6061A Protocol Logging and Analysis application has the ability to export LTE protocol logs to pcap format. This allows you to view LTE logs in wireshark, and supports decoding of IP content carried over default and dedicated bearers.
To support this, an additional dissector is required to be used with wireshark. The dissector is licensed under the terms of the Gnu General Public License (GPL). You can download this dissector, instructions and the source code for the dissector below.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2013-09-23 | 1.0.10 | Version 1.0.10 is recommended and required the minimum supported versions of N6061A (6.5.1.0) and Wireshark (1.10) to enable this functionality. |
Release Date | Version |
---|---|
2013-09-23 | 1.0.10 |
Version Description |
---|
Version 1.0.10 is recommended and required the minimum supported versions of N6061A (6.5.1.0) and Wireshark (1.10) to enable this functionality. |
How to Download
- Click the Download button
- Save the file to your PC
- Run the file
How to Install
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- Windows XP
Prerequisites
N6061A (6.5.1.0)
Supported Instruments
- N6061A
How to Download
- Click the Download button
- Save the file to your PC
- Run the file
How to Install
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- Windows XP
Prerequisites
N6061A (6.5.1.0)
Supported Instruments
- N6061A
SHOW MORE