Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2017-08-01 06.00.21006 On a host computer or an AXIe embedded controller, this software provides the Infiniium hosted interface for Keysight M9730G Series waveform digitizers.
Release Date Version
2017-08-01 06.00.21006
Version Description
On a host computer or an AXIe embedded controller, this software provides the Infiniium hosted interface for Keysight M9730G Series waveform digitizers.

How to Download

  • Click “Download” and save the file to the host computer or AXIe embedded controller.

How to Install

  • After downloading, run the downloaded Setup executable.

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7 64-bit
  • Windows 10 64-bit

Prerequisites

  • Windows 10 or Windows 7 64-bit operating system.

Supported Instruments

  • M9731/2/4G AXIe waveform digitizers
No previous versions available
SHOW MORE