What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
BenchVue Basic Function Generator App Download
Note: KeysightCare support is not included for all BenchVue Basic apps.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2023-04-23 | 2023.2 | BV Platform Version - This version of the app adds fixes to improve stability, usability, and overall performance. |
| Release Date | Version |
|---|---|
| 2023-04-23 | 2023.2 |
| Version Description |
|---|
| BV Platform Version - This version of the app adds fixes to improve stability, usability, and overall performance. |
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (64-bit), Version 1809 or later
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1920x1080 (recommended)
Prerequisites
- Information Not Available
Supported Instruments
- 33210A, 33220A, 33250A, 33521A, 33522A, 33509B, 3351xB, 3352xB, 3361xA, 3362xA
- 81150A, 81160A
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license
Installs on: PC
Operating System
- Windows 10 (64-bit), Version 1809 or later
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1920x1080 (recommended)
Prerequisites
- Information Not Available
Supported Instruments
- 33210A, 33220A, 33250A, 33521A, 33522A, 33509B, 3351xB, 3352xB, 3361xA, 3362xA
- 81150A, 81160A
SHOW MORE