Ordering Options at Time of Purchase

Product number 16801A 16802A 16803A 16804A 16806A
Logic analyzer channels 34 68 102 136 204
1 M memory depth 16801A-001 16802A-001 16803A-001 16804A-001 16806A-001
4 M memory depth 16801A-004 16802A-004 16803A-004 16804A-004 16806A-004
16 M memory depth 16801A-016 16802A-016 16803A-016 16804A-016 16806A-016
32 M memory depth 16801A-032 16802A-032 16803A-032 16804A-032 16806A-032
250 MHz state speed 16801A-250 16802A-250 16803A-250 16804A-250 16806A-250
450 MHz state speed N/A 16802A-500 16803A-500 16804A-500 16806A-500
Touch screen 16800A-103 16800A-103 16800A-103 16800A-103 16800A-103

Upgrade Ordering Options (After Purchase)

Product number 16801A 16802A 16803A 16804A 16806A
Logic analyzer channels 34 68 102 136 204
4 M memory depth E5876A-004 E5877A-004 E5878A-004 E5879A-004 E5880A-004
16 M memory depth E5876A-016 E5877A-016 E5878A-016 E5879A-016 E5880A-016
32 M memory depth E5876A-032 E5877A-032 E5878A-032 E5879A-032 E5880A-032
450 MHz state speed N/A E5877A-500 E5878A-500 E5879A-500 E5880A-500