N9081C Bluetooth X-Series Measurement App, Multi-Touch

Technical Overviews

  • Measure Bluetooth RF transmitter performance, compliant to Bluetooth RF test specifications 2.1+EDR/3.0/3.0+HS and Low Energy (RF-PHY.TS/4.0/4.2/5)
  • Perform one-button tests with pass/fail limits per Bluetooth RF test specifications
  • Multi-touch user interface or SCPI remote user interface
  • Built-in context sensitive help
  • Move application between X-Series signal analyzers with transportable licensing

Bluetooth Measurement Application

The Bluetooth measurement application transforms the X-Series signal analyzers into standard-based Bluetooth RF transmitter testers by adding fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your Bluetooth devices.

The measurement application is standard-compliant to the Bluetooth Core Specification to verify your Bluetooth design with confidence and support manufacturing with a single application covering basic rate, EDR and low energy technologies for production.

X-Series measurement applications

X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight.

They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity and digital video applications, covering established standards and modulation types.

Applications are supported across X-Series analyzers, with the only difference being the level of performance achieved by the hardware you select.

RF Transmitter Tests

With the X-Series signal analyzers and the Bluetooth measurement application, you can perform the RF layer test procedure and specification (TSS/TP 4).

Standard-based RF transmitter tests

The Bluetooth specifications are developed and licensed by the Bluetooth Special Interest Group (SIG). The Bluetooth Test Specification document contains the Test Suite Structure (TSS) and Test Purpose (TP) to test the Bluetooth RF layer including Basic Rate, Enhanced Data Rate and Low Energy.

This specification is a basis for conformance tests of Bluetooth devices, giving a high probability of air interface inter-operability between different manufacturer’s Bluetooth devices.

The Keysight X-Series Bluetooth measurement application refers to the following Bluetooth RF test specifications:

  • Bluetooth Test Specification 1.2/2.0/2.0+EDR/2.1/2.1+EDR/3.0/3.0+HS
  • Bluetooth Low Energy RF Test Specifications: RF-PHY.TS/4.0/4.2/5

Measurement details

All of the Bluetooth RF transmitter measurements as defined for basic, EDR and low energy in the test specifications, as well as a wide range of additional measurements and analysis tools, are available with a press of a button.

These measurements are fully remote controllable via the IEC/IEEE bus or LAN, using SCPI commands.

Key Specifications

Definitions

  • 95th percentile values indicate the breadth of the population (≈2σ) of performance tolerances expected to be met in 95% of cases with a 95% confidence. Typical values are designated with the abbreviation “typ.” These are performance beyond specification that 80% of the units exhibit with a 95% confidence.

Nominal values are designated with the abbreviation “nom.” These values indicate expected performance, or describe product performance that is useful in the application of the product.

Ordering Information

Software licensing and configuration

Choose from two license types:

  • Fixed, perpetual license: This allows you to run the application in the X-Series analyzer in which it is initially installed.
  • Transportable, perpetual license: This allows you to run the application in the X-Series analyzer in which it is initially installed, plus it may be transferred from one X-Series analyzer to another.

Hardware configuration

For optimizing measurements on Bluetooth signals with the Bluetooth measurement application, Keysight recommends a minimum level of X-Series multi-touch instrument hardware functionality at each instrument performance point.

Supported instruments include:

  • UXA N9040B
  • PXA N9030B
  • MXA N9020B
  • EXA N9010B
  • CXA N9000B