Latest BenchVue platform versions are supported only on Windows 10 and thus the supported OS's are listed to be only Windows 10 eventhough IO Libraries Suite 2022 U2 and Command Expert 2022 are supported on Windows 8 and Windows 7.

.NET 3.5 Framework is no longer required for IO Libraries Suite 2022 U2 but it is still required for Command Expert 2022. It is best to install it on Windows 10 images that have this feature pre-installed by your IT department, especially in secure environments without internet connection.

BenchVue Completely Control Collection (CCC) installer includes its prerequisites, platform and various BenchVue classic and PathWave BenchVue standalone applications.

 

Como Baixar

  1. Click the download button
  2. Select the .iso file
  3. Save to your computer

Como Instalar

  • Use a tool to burn the .iso file to a blank DVD.

  • Or you can also choose to right-click on the .iso file and Mount the .iso image virtually in Windows that that have that feature enabled to access the installers without burning it onto a DVD. Please look online on how to do this.

  • Double-sided DVD may be required as this ISO file size is close to 6 GB and most single-sided DVDs only hold about 4 GB.

Licenciamento

  • IO Libraries Suite and Command Expert do not require a license
  • BenchVue applications do require licenses

Installs on: PC

Sistema Operacional

  • Windows 10

Pré-requisitos

  • Windows 10 OS image with .NET Framework 3.5 preinstalled.