Keysight IO Libraries Suite 2018 Update 1.0
Keysight IO Libraries Suite 2018 began the next generation of the former Agilent IO Libraries Suite, the libraries and tools you've come to rely on to speed up connection and control of your instruments. IO Libraries Suite 2018 completes the implementation of the Keysight name in file paths, Windows service names, etc. Agilent’s Electronic Measurement Group became Keysight Technologies in 2014; for more information, see http://www.keysight.com.
Table of Contents
| What is the Keysight IO Libraries Suite? | top |
The Keysight IO Libraries Suite is a collection of libraries and utility programs. The IO libraries (SICL, VISA, VISA.NET and VISA COM) enable instrument communication for a variety of development environments (Keysight VEE Pro, Microsoft Visual Studio, etc.) that are compatible with GPIB, USB, LAN, RS-232, PXI, AXIe, and VXI test instruments from a variety of manufacturers. Several utility programs help you quickly and easily connect your instruments to your PC.
Establishing communication between your instruments and your PC is as easy as 1, 2, 3:
- Install the IO Libraries Suite: Get all the software you need to connect instruments to your PC via GPIB, USB, LAN, and other standard interfaces.
- Install Instrument Software and Connect Your Instruments: Install any software and drivers that came with your instruments. Connect cables and apply power.
- Run Keysight Connection Expert to Identify and Communicate with Instruments: See connected instruments, send commands to your instruments, and configure the settings.
If you received two disks with your Keysight product, install the IO Libraries Suite first. Then browse the second disk to find instrument drivers, documentation, or other application software included with the product.
| System Requirements | top |
Keysight has tested IO Libraries Suite 2018 on the following system configurations. In general, the product should run on any x86 or x64 (except Itanium) processor. Note that performance may be impacted with less powerful systems.
| Operating System |
Windows 7 SP1 (32/64-bit): · Starter · Home Basic · Home Premium · Professional · Ultimate · Enterprise |
Windows 8 and Windows 8.1 (32/64-bit): · Core · Pro · Enterprise |
Windows 10 (32/64-bit): · Home · Pro · Enterprise |
Windows Server 2008 R2 SP1 (64-bit): · Standard · Enterprise |
Windows Server 2012 (64-bit): · Standard |
| Processor Speed |
1 GHz 32-bit (x86) 1 GHz 64-bit (x64) No support for Itanium64 |
1 GHz 32-bit (x86) 1 GHz 64-bit (x64) No support for Itanium64 or Windows 8 RT |
1 GHz 32-bit (x86) 1 GHz 64-bit (x64) No support for Itanium64 or Windows 10 RT |
1.4 GHz (x64 processor) 1.3 GHz (Dual Core) No support for Itanium64 |
1.4 GHz (x64 processor) 1.3 GHz (Dual Core) No support for Itanium64 |
| Available Memory | 1 GB minimum1 | 1 GB minimum1 | 1 GB minimum1 | 1 GB minimum1 | 1 GB minimum1 |
| Available Disk Space2 |
1.5 GB hard disk space: |
2.5 GB hard disk space: |
2.5 GB hard disk space: |
1.5 GB hard disk space: |
2.5 GB hard disk space: |
| Minimum Display | 1024x768, 96 or 120 DPI | 1024x768, 96 or 120 DPI | 1024x768, 96 or 120 DPI | 1024x768, 96 or 120 DPI | 1024x768, 96 or 120 DPI |
Browser: Use a supported version of Internet Explorer; see http://support.microsoft.com/kb/969393.
1 On older PCs with minimum RAM, installation can take a long time when installing the IO Libraries Suite and the .NET Framework.
2 Because of the installation procedure, less disk space may be required for operation than is required for installation. The amount of space listed above is required for installation.
Other Requirements
Windows version 8.1 and Windows Server version 2012 R2 require Windows update 2919355 before Keysight IO Libraries can be properly installed.
Licensing
See the License Grant at the end of this file to determine whether you are licensed to install this software.
Support for Older Operating Systems
Keysight recommends you use the current version of the IO Libraries Suite. This version supports the newest interfaces and operating systems and has the most advanced features. If you need to install an earlier version support an older interface or operating system, go to http://www.keysight.com/find/iosuite to locate legacy versions.
| Installing the Software | top |
To install Keysight IO Libraries Suite:
When you install, select Typical to install with recommended settings, or Custom to:
| top |
New Features
IO Libraries Suite 2018 Update 1.0 provides several enhancements:
|
What was New in Keysight IO Libraries Suite 2018 Update 0.2? |
top |
Defects Fixed
IO Libraries Suite 2018 Update 0.2 fixed the following defects:
|
What was New in Keysight IO Libraries Suite 2018 Update 0.1? |
top |
Defects Fixed
IO Libraries Suite 2018 Update 0.1 fixed the following issues:
| top |
New Features
IO Libraries Suite 2018 provides support for:
Defects Fixed
A number of defects were fixed, including:The following enhancements were made to address defects:
| top |
There are no issues upgrading from IO Libraries Suite revisions 17.0, 17.1, 17.2, 17.3, 2017 or 2017 Update 1 to revision 2018.
When you upgrade from versions prior to IO Libraries Suite 17.0, in general, your configuration is retained. However, you may see some changes in your configuration and some instrument properties may be lost. For detailed information and workarounds, see Upgrading from Earlier Versions in the IO Libraries Suite Help. To find this help, click the IO Control in the Windows notification area, then select Documentation > IO Libraries Suite Help.
| top |
| top |
Use the Windows Control Panel > Programs & Features utility to uninstall or modify the software. Do not delete files directly.
Removing the IO Libraries Suite does not delete the standard VISA directory, standard VISA COM files, standard VISA.NET files, standard IVI (Interchangeable Virtual Instrument Foundation) files, and IVI Shared Components. This is because there is no reliable way for the IO Libraries Suite uninstaller to be sure that no other installed product (whether from Keysight or another vendor) is using these files and directories.
| top |
Keysight grants you a non-exclusive license of the Software at no charge pursuant to the terms of the License Agreement. The License Agreement is displayed when you install the software and is available in the IO Libraries Suite Online Help. You may download the Software, and store or run the Software for internal use and purposes in accordance with this Agreement and the documentation provided with the Software. Such documentation may include license terms provided by Keysight's third party suppliers, which will apply to the use of the Software and take precedence over these license terms. In the absence of documentation specifying the applicable license, you may store or run the Software on your PC(s) and instrument(s). If the Software is otherwise licensed for concurrent or network use, you may not allow more than the maximum number of authorized users to access and use the Software concurrently.
PCIe® and PCI EXPRESS® are US registered trademarks and/or service marks of PCI-SIG.
© Keysight Technologies 1983-2018