How to Validate Receiver Performance With LO Substitution

Expert Vector Signal Generator
+ Expert Vector Signal Generator

Validate Receiver With Local Oscillator (LO) Substitution

Modern RF receiver validation requires precise control over local oscillator (LO) characteristics such as phase noise, jitter, and synchronization behavior, since these parameters can directly affect receiver sensitivity, selectivity, and overall signal integrity. Traditional validation methods often depend on fixed LO sources, which can make it difficult to isolate performance degradations caused specifically by LO impairments. As receiver architectures become more complex and performance margins tighten, engineers need greater flexibility to understand how LO behavior influences system performance under realistic operating conditions.

Using compact signal generators with configurable phase noise and synchronization capabilities gives engineers a controlled way to substitute and manipulate LO signals during validation. This approach makes it easier to evaluate receiver performance under a range of impairment conditions, helping teams assess sensitivity, selectivity, and robustness with greater precision and repeatability. By introducing known LO variations in a structured manner, engineers can better isolate root causes, compare results against expected behavior, and generate more reliable insights for receiver design validation and optimization.

Receiver Validation With LO Substitution Solution

Receiver validation often involves replacing the local oscillator with a phase-controlled RF signal to see how phase noise, jitter, and timing variation affect performance. Keysight Expert Vector Signal Generators support this by generating phase-controlled RF signals with adjustable impairments, allowing engineers to emulate real-world LO conditions in a controlled and repeatable way across many test scenarios. Keysight Expert Signal Analyzers complement the setup with high sensitivity, wide dynamic range, and strong analysis capability, making it easier to observe effects at the receiver output, verify spectral changes, and understand performance impact. Together, these instruments help engineers isolate LO-related issues, correlate generated impairments with measured response, and improve confidence in validation, troubleshooting, and design optimization.

See Block Diagram of Receiver Validation With LO Substitution Solution

Receiver Validation with LO Substitution Solution

Explore Products in Our Receiver Validation With LO Substitution Solution

Discover Resources and Insights

Additional Resources for Receiver Validation with LO Substitution

Related Use Cases

contact us logo

Get In Touch With One Of Our Experts

Need Help Finding The Right Solution For You?