How to Measure Amplifier Gain Compression and P1dB

Expert Analog Signal Generator
+ Expert Analog Signal Generator

Amplifier Gain Solution

Measuring amplifier gain compression and the 1 dB compression point (P1dB) requires a calibrated RF stimulus with controlled frequency and power, along with an instrument capable of accurately measuring the amplifier output level. Engineers first establish the amplifier’s small-signal gain by applying an RF input at a power level within the linear operating region and measuring the corresponding output power. The input power is then increased in controlled steps while the output power is monitored with a signal analyzer or power sensor. As long as the amplifier remains linear, changes in output power closely track changes in input power and the calculated gain remains relatively constant. Accurate source power, stable frequency, and repeatable power stepping help maintain consistent measurement conditions throughout the sweep.

As the RF input level continues to increase, amplifier nonlinearities cause the output response to deviate from the expected linear relationship. Engineers calculate gain at each input power level and compare it with the established small-signal gain to determine the amount of compression. The 1 dB compression point is reached when the measured gain decreases by 1 dB relative to the linear gain response. Depending on the required reference plane, P1dB can be reported as either input power or output power. Repeating the measurement across frequency provides amplifier gain compression and P1dB characterization over the required operating range. The same measurement sequence can also be repeated under different amplifier bias, temperature, or operating conditions to evaluate changes in compression behavior.

Amplifier Gain Solution

Measuring amplifier gain compression and the 1 dB compression point (P1dB) requires a calibrated RF stimulus with controlled power stepping and accurate measurement of the amplifier output level. An analog signal generator provides the RF stimulus while a signal analyzer or power sensor measures output power as the input level is increased. Engineers first establish the amplifier’s small-signal gain in its linear operating region, then sweep input power while calculating gain at each measurement point. As the amplifier approaches compression, the measured gain begins to decrease from the linear response. P1dB is identified when the gain falls by 1 dB relative to the established small-signal gain. Stable source output, repeatable power steps, and controlled frequency sweeps support consistent gain compression measurements across the amplifier’s operating range. The solution can be used for P1dB characterization during amplifier design verification, performance testing, and manufacturing workflows.

See Block Diagram of Amplifier Gain Solution

How to Measure Amplifier Gain Compression and P1dB Block Diagram

Explore Products in Our Amplifier Gain Solution

Discover Resources and Insights

Additional resources for Measuring Amplifier Gain Compression and P1dB

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?