RU Manufacturing Toolset

The P8821S RU Manufacturing Toolset enables efficient, scalable, and automated testing for O-RAN Radio Units in high-volume manufacturing environments.

prod_image
  • Sub system simulated

    O-Gnb, RF air interface, O-DU

  • Test types

    O-RU fronthaul, O-RU RF

  • Interfaces supported

    RF air interface, OFH

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The Keysight P8821S O-RU Manufacturing Toolset enables high-performance validation using cost-optimized hardware, making it an ideal solution for scalable Open RAN Radio Unit production. Its architecture is built to support high-throughput testing while keeping operator involvement to a minimum. With automation capabilities integrated throughout, manufacturers can streamline workflows, eliminate manual steps, and reduce the potential for human error, while accelerating their test cycles without sacrificing quality.
 

Seamless Transition from R&D to Manufacturing

Leverage your existing test investments across development and production:

  • Reuse the same test configurations from R&D in your manufacturing environment.
  • Maximize consistency and reduce setup overhead with reliable, proven workflows.
  • Ensure smooth deployment from lab validation to factory floor.

Parallel Testing for Multi-O-RU Workflows

Designed for efficiency, the toolset supports simultaneous testing across multiple O-RUs:

  • Reduce test cycle time and increase factory throughput.
  • Ensure uniform validation across all units.
  • Minimize operator intervention with automated orchestration.

Automation-Ready with REST API Support

Integrate effortlessly into modern production ecosystems:

  • Built-in REST API enables simple connection to customer automation frameworks.
  • Streamline test execution, result logging, and pass/fail analytics.
  • Drive actionable insights and optimization.

Proven Open RAN Expertise from Keysight

With decades of wireless testing leadership, Keysight empowers network equipment manufacturers to confidently scale their O-RU production. This toolset is part of our broader Open RAN portfolio delivering conformance, performance, and deployment support end-to-end.