Pattern Generator for M8050A

The Keysight M8050A BERT enables success in chip deployments of 800G/1.6T, PCIe, USB4 and other leading technologies.

prod_image
  • Module type

    Pattern Generator

  • Number of channels

    1, 2

  • Standards

    PCIe 7.0, PCIe 6.0, PCIe 5.0, USB4, 400/800/1600 GbE, OIF-CEI-112G, OIF-CEI-224G

  • Line coding

    NRZ, PAM4, PAM6, PAM8

  • Supported data rates

    120 Gbaud

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Symbol rates from 2 to 120 GBd
  • Support for non-return-to-zero (NRZ), PAM3, PAM4, PAM6, and PAM8 line coding
  • Built-in seven tap de-emphasis for improved channel loss compensation
  • Transition time at < 5 ps and < 100 fs root mean square (RMS) intrinsic random jitter
  • Jitter injection integrated and calibrated for receiver tolerance testing RJ, PJ1, PJ2, BUJ, sRJ, clk / 2
  • Error Analysis up to 64 Gbaud PAM4 in real-time with integrated clock recovery and powerful equalization
  • Flexible solution with software license upgradeable functionality

Target Applications

The M8050A helps engineers design and characterize chips, devices, transceiver modules, sub-components, boards, and systems. Quickly test serial I/O ports operating at data rates up to 120 GBd across the server, computing, data center, and communication industries. Combining the M8050A BERT with a Keysight UXR-Series 80 GHz oscilloscope gives you a full 1.6T receiver and transmitter test solution to assess your Ethernet systems.