Software Crypto Training Target

The DS1030A Software Crypto Training Target is a training target and development/prototyping board for side channel analysis and fault injection.

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The DS1030A Software Crypto Training Target is a development board based on an ARM Cortex-M4F core working at a 168MHz clock speed. It has been physically modified and programmed to act as a training target for side channel analysis (SCA) and fault injection (FI) attacks. It may also be used for development and prototyping, thanks to the provided source code and integrated development environment (IDE).

  • Challenging training target for both active FI attacks like differential fault analysis (DFA) and passive SCA attacks like differential power analysis (DPA)
  • Accurately models current 32-bit embedded devices; HW crypto is implemented similar to current devices
  • Stable behavior; robust against accidental permanent damage from FI
  • Configurable countermeasures