SM1-class Benchtop Source Measure Unit, 21 V, 1.5 A, single-channel, 1 pA resolution

The B2901CL Precision Source / Measure Unit (SMU) is a 1-channel, compact, cost-effective bench-top SMU that can source and measure voltage and current.

prod_image
  • Maximum sample rate

    5 kSa/s

  • Minimum current measurement resolution

    1 pA

  • Maximum current per output

    1.5 A

  • Maximum voltage per output

    21 V

  • Minimum sampling interval

    200 µs

  • Source resolution

    5.5 digits

  • Pulse output

    No

  • Number of channels

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

B2901CL single-channel, 1 pA resolution
B2901CL single-channel, 1 pA resolution

Model:

B2901CL

QTY

Options

1

Precision Source/Measure Unit, 1ch, 1pA resolution, 21V, 1.5A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The Keysight B2901CL precision source/measure unit (SMU) is a compact, cost-effective 1-channel SMU that accurately sources and measures voltage and current. It offers user-friendly I/V measurements without needing multiple instruments with its 4-quadrant capabilities. The B2901CL features a 4.3-inch color display for graphical or numerical measurements and includes PC control software for remote operation at no extra cost. It also supports SCPI commands for seamless integration with conventional SMU setups, ensuring high throughput for efficient testing.

The B2901CL enables you to do the following:

  • Source with a minimum resolution of 10 pA / 1 μV.
  • Measure with a minimum resolution of 1 pA / 100 nV.
  • Output up to 21 V and 1.5 A DC.
  • Generate arbitrary waveforms and digitize at intervals as short as 200 μs.