Flyers
Indoor Benchmarking on the Go
Nemo Walker Air is an ideal solution for performing indoor measurements and benchmarking on multiple technologies. It is lightweight, easy to carry and set up, and the complete system operates for up to 10 hours.
Widest Selection of Android-Based Devices on the Market
Nemo Walker Air enables extensive synchronized measurements and script events with up to seven test terminals. One tablet acts as a controller unit, conducting multi-measurements by sending commands to the agent units via Bluetooth connection. Log files can be uploaded to Nemo Cloud or FTP/ HTTP server from the controller unit or collected manually from the agent units. The collected data can be directly analyzed with Keysight’s Nemo post-processing tools. Nemo Walker Air supports the latest smartphones and tablets, including Samsung Galaxy S23, OnePlus 11, Xiaomi 12 Pro, and Sony Xperia 1 IV.
Optional Carrying Solution – Backpack Air
Backpack Air is a customized, lightweight, and compact carrying solution for the Nemo Walker Air system.
With high-quality USB batteries, Backpack Air can be used as a standalone system without an external power source. Backpack Air can also be used when performing scanner measurements with the PCTEL®
IBflex scanner.
The accelerated pace of new 5G smartphone launches creates the need to quickly test with new devices in the network. Nemo Walker Air together with the external Nemo Diagnostic Module (NDM) enables full measurement functionality with commercial off-the-shelf smartphones. No special firmware or rooting is needed.
The measurement solution supports all Samsung, Qualcomm, and MediaTek chipset-based phone models and is reusable over new phone models, hence there are no additional costs when changing the phone. Up to two Nemo Walker Air units can be connected to the NDM at the same time. Note that the external diagnostics port (USB) must be enabled on the used phone model and a driver on the NDM HW needs to be available.
The license for voice quality testing using POLQA is associated with the NDM, therefore, the same license can be used when changing the phone. Voice quality testing complies with ITU-T specified recommendations for voice quality analysis of HD voice in 4G and 5G networks.
Voice quality testing is performed with the optional Nemo Intelligent Device Interface (NIDI). Both analog and digital (Bluetooth) methods are supported.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.