Benchmark Encrypted Traffic At Scale

APS-100/400
+ APS-100/400

Validate Encrypted Traffic At Scale

Modern enterprise networks rely on firewalls to inspect, decrypt, and control large volumes of encrypted application traffic without reducing performance or weakening protection. As Transport Layer Security (TLS) traffic continues to grow across cloud, remote access, and internal network environments, engineers need accurate ways to benchmark encrypted firewall throughput under realistic operating conditions. Measuring how inspection policies affect throughput, latency, and session scale is essential for identifying performance limits before deployment.

This benchmarking challenge becomes more demanding when test conditions include millions of concurrent connections, diverse application mixes, burst traffic, and security enforcement at high data rates. Engineers must understand where decryption, session handling, and deep inspection begin to constrain throughput as encrypted load increases. Benchmarking these conditions helps teams compare firewall capacity, quantify inspection overhead, and verify that secure network infrastructure can sustain both performance and policy enforcement at hyperscale.

Hyperscale Firewall Validation Solution

Benchmarking encrypted firewall throughput requires a repeatable test methodology that combines realistic application traffic, large-scale encrypted sessions, and clear performance measurements. The Keysight APS-100/400 Security Attack Emulation solution enables engineers to measure firewall throughput, latency, and session scalability under demanding encrypted traffic conditions. By generating deterministic TLS traffic, complex application mixes, and high-scale load scenarios, the solution helps teams identify throughput limits, expose inspection bottlenecks, and evaluate whether firewall platforms can maintain security effectiveness while supporting hyperscale network performance.

See Block Diagram of Our Hyperscale Firewall Validation Solution

Hyperscale Firewall Validation Solution

Explore Products for Our Hyperscale Firewall Validation Solution

Discover Resources and Insights

Additional Resources for Encrypted Firewall Benchmarking Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?