What are you looking for?
U1190 Series 3.5 Digit Handheld Clamp Meters
Ergonomic clamp multimeters that fit comfortably in your hand
Highlights
Handheld Clamp Multimeters Built for Where You Work
- Unique wire separator helps you isolate and measure individual wires in a bundle
- Troubleshoot easily in dim lighting with the built-in LED flashlight
- Never miss a beep in noisy environments with visual and audio continuity alerts
- Vsense noncontact voltage detection alerts you to high AC voltage presence in hot or live wires
- Handheld DMM offers resistance, capacitance, DCV, ACV, DCA, ACA, DCµA, and ACµA measurement capabilities
- CAT III 600 V / CAT IV 300 V safety rating ensures protection while you go about your tasks
Notice:
1) The U1191A and U1193A Handheld Clamp Meter, 3 ½ Digit will be discontinued on October 1, 2022. The last day to place an order for this product is September 30, 2022. Keysight will continue to provide world-class support for this product for the standard period of 5 years.
2) The U1192A and U1194A Handheld Clamp Meter, 3 ½ Digit will be discontinued on April 1, 2023. The last day to place an order for this product is March 31, 2023. Keysight will continue to provide world-class support for this product for the standard period of 5 years.
Unique Wire Separator with a Built-in Flashlight
The U1190 Series clamp meters have a unique wire separator that allows you to easily isolate and perform measurements on individual wires in a bundle. Plus, models U1192A, U1193A, and U1194A come with the following:
- A built-in LED flashlight that illuminates the test area to help you troubleshoot in low-light environments
- Vsense, a unique method of noncontact voltage detection that provides safeguards from exposure to hot or live wires
Key Specifications
Resolution
3.5 digits
Max Reading Speed
3 readings/s
Basic 1-Year DCV Accuracy
0.5%
Battery Life
200 hours
Jaw Opening
31 to 37 mm
Want to see more specifications?
Extend The Capabilities
Featured Resources
Want help or have questions?