Perform WLAN 802.11be one-button measurements defined by IEEE 802.11 standard.

Highlights

The N9048BSPU stream processing unit extends the Time Domain Scan (TDS) bandwidth of the N9048B PXE EMI receiver to 1 GHz, shortening traditional test cycles from hours to mere seconds.

  • Execute full CISPR Band C and D measurements (30 MHz to 1 GHz) in one acquisition, eliminating the need for multiple scans and data stitching.

  • Utilize 1 GHz Real-Time Scan (RTS) with integrated CISPR detectors to ensure the capture of elusive, transient, or intermittent emissions.

  • Leverage a high-performance FPGA and GPU architecture to accelerate data transfer and signal processing in real-time.

  • Support continuous, high-bandwidth IQ data streaming via the Optical Data Interface (ODI).

Extend the Capabilities of Your Product

Want help or have questions?