Choose a country or area to see content specific to your location
-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel Data Acquisition Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test
-
Network Security + Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Support
- Home
- Products and Services
- Pulse Generator Products
- M8192A Multi-Channel Synchronization Module
M8192A Multi-Channel Synchronization Module
Multi-Channel Synchronization Module for M8190A, M8020A or M8030A
Configuration
CancelSold by: Keysight Online Sales
M8192A synchronization Module for up to 6x M8190A Arbitrary Waveform Generator units
HIGHLIGHTS
Synchronization of
- up to six M8190A AWG modules or 12 independent channels for complex signal scenarios
- up to four M8051A and one M8041A BERT modules or 10 independent channels
Precise alignment for repeatable measurements
- one trigger input can trigger up to six M8190A modules or four M8051A and one M8041A modules with deterministic latency
- skew repeatability of 2 ps between any two channels independent of sampling rate
- skew resolution of 50 fs between any two channels
1 U AXIe module for high port density
Complex testing sometimes requires playing multiple waveforms in parallel (e.g., multi-emitter testing). The M8192A synchronization module allows engineers to synchronize up to 12 M8190A channels and fits into a standard AXIe frame.
The M8192A synchronization module also supports testing of high-speed digital buses like PCI Express®.
Test efficiency can be increased by testing up to ten lanes with the M8051A and the M8041A BERT modules in parallel. These can be synchronized by the M8192A module.
Typical applications:
- phase coherent multi-channel I / Q signal generation up to six I / Q pairs
- phase coherent multi-channel IF / RF generation with up to 12 IF / RF signals
- multi-lane serial applications such as PCI Express®
- physics
- MIMO application
Additional Information
Also available as M8190S Multichannel Arbitrary Waveform Generator System. Two multi-channel selections are available.
4-channel system: consists of one M9505A 5-slot AXIe chassis (M8190S-B04), one M8192A synchronization module, and two M8190A AWG modules, including the required number of clock and trigger cables
8-channel system: consists of two M9505A 5-slot AXIe chassis (M8190S-B08), one M8192A synchronization module, and four M8190A AWG modules, including the required number of clock and trigger cables
Extend the Capabilities of Your Product
Want help or have questions?