Landslide Virtual

Emulate mobile, Wi-Fi, IMS, and Diameter network traffic for functional and performance testing in virtualized environments.

prod_image
  • Form factor

    Virtual Machine

  • Technology

    2G, 3G, 4G, 4.5G, 5G, WLAN

  • Test types

    Orchestrated Test, vEPC Resiliency, vNF Sandbox, DevOps CI, Functional, Performance, Capacity

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Landslide Virtual emulates subscriber control and data traffic across mobile core, Wi-Fi, IMS, and Diameter networks using a fully virtualized test environment.

Network coverage and protocols

  • Covers control and data plane testing from Layer 2 through Layer 7
  • Tests Mobile Core, Diameter, IMS, and Wi-Fi interfaces and nodes end-to-end
  • Supports intra-LTE and inter-RAT mobility testing across LTE, GSM, UMTS, eHRPD, and Wi-Fi

Performance and scale

  • Scales from 1,000 UEs (small VM) to 1,250,000 UEs (XX large VM) per virtual test server
  • Offers 6-core and 8-core high performance VMs for gateway VNF throughput validation
  • Deploys on VMware ESXi, QEMU/KVM, and XEN hypervisors using vmdk or qcow2 packages

Integration and automation

  • Integrates with the Landslide GUI, automation framework, and hardware platforms
  • Supports RESTful API and HEAT templates for orchestrated deployment and control
  • Enables orchestrated testing as a tenant in virtual networks via REST API reporting to the MANO