Model:
DAQ970A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Data Acquisition System with built-in 6 ½ digit DMM and autocalibration feature that compensates for internal drifts caused by time and temperature change. It comes with built-in USB and LAN interface.
Description
Data Acquisition/ Switch Unit
Connectivity
LAN, USB
Maximum vertical resolution
22 bits
Number of channels
120
Form factor
Bench
Connector type
LAN, USB
Maximum sample rate
800000
Maximum channel scan rate
450
Maximum matrix cross points
96
Maximum RF frequency
2 GHz
Module slots
3
Mux channels (2 wire)
60
Number of channels
120
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 4,493
Model:
DAQ970A
Delivery:
QTY
Options
1
Data Acquisition System with USB and LAN | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
Get the next-generation data acquisition (DAQ) system with a 3-slot mainframe and your choice of 9 plug-in modules. Interface with the DAQ using Keysight BenchVue DAQ software, the intuitive graphical front panel with task oriented, self-guiding menus, or a web browser.
PLUS
Keysight’s BenchVue DAQ Control and Analysis app is available for use with the DAQ970A, DAQ973A, 34970A, 34972A and 34980A. BenchVue gives you an intuitive interface for test configuration and real-time data display and analysis. Setup and make measurements quickly, export data or log and view real-time measurements with a variety of display types to interpret your data faster. BenchVue Software also supports many other Keysight instruments giving you a single interface for Keysight’s most popular instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.