XP6-class Polarization Analyzer, 1240 nm to 1650 nm

The Keysight N7781C is a compact high-speed analyzer for polarization properties of optical signals. This includes representation of the state of polarization (SOP) on the Poincaré sphere (Stokes parameter).

prod_image
  • Input power range

    -50 dBm to +7 dBm

  • Wavelength range

    1240 nm to 1650 nm

  • Functionality

    Polarization analyzer

  • Insertion loss

    N/A

  • State of polarization uncertainty

    2

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.